M3 Ø5 mm ruby ball, ceramic stem, L 40 mm, EWL 40 mm Product code: A-5004-6735 M3 Ø5 mm ruby ball, ceramic stem, L 40 mm, EWL 40 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M3 Ø5 mm ruby ball, ceramic stem, L 40 mm, EWL 40 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $203.00 5+ $192.85 10+ $182.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651142 Technical tableBall diameter (mm)5Centre styliNEWL (mm)40Holder materialStainless steelOverall length (mm)40Stem diameter (mm)2.5Stem materialCeramicThreadM3Tip materialRuby Technical documentation N-5004-6735 N-5004-6735 Web shop drawing [0B] Related products $94.00 M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $104.00 M3 Ø4 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $172.00 M3 Ø2.5 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $104.00 M3 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $230.00 M3 Ø3 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm Shopping security Recall your cart