M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm Product code: A-5003-3676 M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $94.00 5+ $89.30 10+ $84.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. Technical tableBall diameter (mm)2Centre styliNEWL (mm)12.5Holder materialStainless steelOverall length (mm)20Stem diameter (mm)1.5Stem materialTungsten carbideThreadM3Tip materialRuby Technical documentation N-5003-3676 N-5003-3676 Web shop drawing [0B] Related products $104.00 M3 Ø4 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $94.00 M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $172.00 M3 Ø2.5 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $104.00 M3 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $230.00 M3 Ø3 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm Shopping security Recall your cart