Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50

Product code: A-4038-0238

Price: $1,824.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 50 taper machine tool spindle. Shank gauge length is 35.25 mm (1.614 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 probes with shank switch configuration.

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper50

Shopping security

Powered By Payeezy

Recall your cart