Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 30 Product code: A-4038-0236 Taper shank: shank specification ANSI CAR B5.50-1985 (imperial pull stud thread) taper ISO 30This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 30 taper machine tool spindle.[0B] Taper shank: shank specification ANSI CAR B5.50-1985 (imperial pull stud thread) taper ISO 30 This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 30 taper machine tool spindle. [0B] Price: $1,598.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 30 taper machine tool spindle. Shank gauge length is 65.00 mm (2.559 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 probes with shank switch configuration. Technical tableGauge length A (mm)65Shank typeTaperTaper30 Related products $1,598.00 Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40 $1,824.00 Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50 Shopping security Recall your cart