SM25-3 scanning module kit (includes 1 x SM25-3, 2 x SH25-3) Product code: A-2237-1103 Scanning module kit - 1 x SM25-3 and 2 x SH25-3No description available[0B] Scanning module kit - 1 x SM25-3 and 2 x SH25-3 No description available [0B] SM25-3 No description available [0B] SH25-3 No description available [0B] SP25M with SM25-3, SH25-3 and stylus No description available [0B] SP25M dimensions No description available [0B] Price: $5,477.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The SP25M comprises two sensors in a single housing. Users can switch between a choice of five scanning modules (which can carry M3 styli with lengths from 20 mm to 400 mm) and an adaptor module that is compatible with Renishaw's TP20 range of probe modules. This capability enables scanning and touch-trigger probing in a single probe system. Using SP25M as a scanning probe Range of modules designed to provide optimised scanning performance over their specified stylus length ranges: SM25-1 / 2 / 3 / 4 recommended for use with linear stylus arrangements SM25-5 recommended for use with non-linear and star stylus arrangements Using SP25M as a touch-trigger probe TM25-20 TTP adaptor module (to carry TP20 modules) For rapid touch-trigger measurements Compatible with the full range of TP20 stylus modules Technical documentation SP25M compact scanning probe system SP25M compact scanning probe system New additions to the SP25 family enhance the range of applications The SP25M is two sensors in one, and has unrivalled flexibility due to the system’s modularity. Users can scan for form, position, and size but also take high accuracy discrete points by using a dedicated scanning module or, alternatively, use an adaptor to carry Renishaw’s TP20 range of touch‑trigger probe modules. [0B] Part NumberDescriptionQuantityA-2237-0390SM25-3 Probe module1A-2237-1303SH25-3 stylus holder for SM25-32A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1M-5000-3540M2 and M3 stylus tool2A-1085-00161 Related products $21.00 CK200 cleaning kit for kinematic coupling mechanisms $5,094.00 SM25-1 scanning module only $5,094.00 SM25-2 scanning module only $5,094.00 SM25-3 scanning module only $5,960.00 SM25-4 scanning module only $6,586.00 SM25-5 scanning module only $3,899.00 TM25-20 TTP module adaptor only $228.00 SH25-1 stylus holder for use with SM25-1 $345.00 SH25-2 stylus holder for use with SM25-2 $420.00 SH25-3 stylus holder for use with SM25-3 $556.00 SH25-4 stylus holder for use with SM25-4 $297.00 SH25-5 stylus holder for use with SM25-5 $345.00 SH25-2A stylus holder for use with SM25-2 $420.00 SH25-3A stylus holder for use with SM25-3 $556.00 SH25-4A stylus holder for use with SM25-4 Shopping security Recall your cart