Navigation
VM11-2 vision module
The VM11-2 vision module can be used for inspecting features or holes that are typically 0.4 mm or larger, with a maximum field of view of 10 mm × 12.5 mm- Typical applications for the VM11-2 module include laser drilled cooling holes in aerospace engine blades and components
Dimensions
NOTE: Dimensions in mm (in).
Specification
| Measurement | 0.4 mm or larger diameter holes / features |
| Target applications | Jet engine combustors (tiles); arrays of multiple parts (can be more than 100,000 holes per part) |
| Field of view | 12.5 mm × 10 mm |
| Depth of field | 5 mm (±2.5 mm) |
| Stand-off | 120 mm |
| Illumination | 1 ring (8 LEDs) |
VM11-2 stand-off

Stand-off is described as the distance required between the bottom of the vision module and the part feature to ensure optimum metrology performance.
Vision modules have different stand-off distances to allow the inspection of a variety of parts. The stand-off distance for the VM11-2 module is 120 mm.
VM11-2 field of view

The field of view for each vision module determines the size of feature than can be inspected using a single exposure when the RVP system is at the correct stand-off distance.
The VM11-2 field of view is 12.5 mm × 10 mm; any feature that requires inspection must be within these dimensions to be captured with a single exposure.
RVP module depth of field
The depth of field is the acceptable tolerance range for the focal point of the vision system that will still provide accurate metrology performance.
If the stand-off distance means that the focal point of the vision probe is outside of the 5 mm depth of field tolerance, then a reduction in metrology performance will be apparent.
| VM11-2 | |
| A | 2.5 mm |
| B | 5 mm |
Part number | REVO-2 RVP kits |
RVP REVO-2 vision probe kit | A-5378-0080 |
VM10 vision module kit | A-5378-0082 |
VM11-2 vision module kit | A-5378-0093 |
VM12 vision module kit | A-5378-0088 |
ACM kit | A-5378-0094 |
VPCP vision probe change port kit | A-5378-0081 |
VMCP vision module change port kit | A-5378-0083 |
VA11 vision artefact kit | A-5378-0089 |
VA90 calibration adaptor | A-5378-0091 |
NOTE: Please visit the REVO-2 page for a full list of REVO-2 system and associated product part numbers.