Navigation
ACM angle change mirror
The ACM is an accessory designed to enhance access for the RVP non-contact vision system
- ACM is compatible with the VM11-2 module. It mounts magnetically to a kinematic ring on VM11-2 for repeatable positioning and can be changed automatically using the VMCP REVO port
Dimensions
NOTE: Dimensions in mm (in).
Specification
Compatible module | VM11-2 |
Mirror | First-surface (reflective coating on the front surface of the glass) |
Rack port compatibility | VMCP |
Measurement range | 0.4 mm diameter or greater |
Field of view | 12.5 mm × 10 mm |
Depth of field | 5 mm |
Resolution | 20 µm |
Stand-off from mirror | 34 mm (from mirror centre) |
LED illumination | 10 LEDs |
Mounting orientation | C = 0° |
Weight | 33 g |
VM11-2 with ACM stand-off
![RVP stand-off - ACM](/cmmsupport/knowledgebase/media/img/gen/87467eb57dab4480a47147ef664b4f64.jpg)
Stand-off is described as the distance required between the bottom of the vision module and the part feature to ensure optimum metrology performance.
Vision modules have different stand-off distances to allow the inspection of a variety of parts. The stand-off distance for the VM11-2 module with ACM is 34 mm.
VM11-2 with ACM field of view
![RVP field of view - ACM](/cmmsupport/knowledgebase/media/img/gen/1a38b4668b5841c69a3907e853ce381f.jpg)
The field of view for each vision module determines the size of feature than can be inspected using a single exposure when the RVP system is at the correct stand-off distance.
The VM11-2 field of view is 12.5 mm × 10 mm; any feature that requires inspection must be within these dimensions to be captured with a single exposure.
RVP module depth of field
The depth of field is the acceptable tolerance range for the focal point of the vision system that will still provide accurate metrology performance.
If the stand-off distance means that the focal point of the vision probe is outside of the 5 mm depth of field tolerance, then a reduction in metrology performance will be apparent.
![RVP vision module - depth of field](/cmmsupport/knowledgebase/media/img/en/31c69061713e42668d989a0cb8f8116c.jpg)
VM11-2 with ACM | |
A | 2.5 mm |
B | 5 mm |
Part number | REVO-2 RVP kits |
RVP REVO-2 vision probe kit | A-5378-0080 |
VM10 vision module kit | A-5378-0082 |
VM11-2 vision module kit | A-5378-0093 |
VM12 vision module kit | A-5378-0088 |
ACM kit | A-5378-0094 |
VPCP vision probe change port kit | A-5378-0081 |
VMCP vision module change port kit | A-5378-0083 |
VA11 vision artefact kit | A-5378-0089 |
VA90 calibration adaptor | A-5378-0091 |
NOTE: Please visit the REVO-2 page for a full list of REVO-2 system and associated product part numbers.