Skip navigation

UCC T5 universal CMM controller

CMM controller for 5-axis touch-trigger motion and head control - PH20 only

  • UCC T5Must be used in conjunction with a Renishaw SPA3 amplifier
  • Uses an external power supply and manages full control of the PH20 head, CMM and probe signals and communicates with the CMM's computer
  • Replaces the UCC2-2 and 5-axis daughtercard for PH20 installations
  • Has integral thermal error compensation (TEC) with support for 16 channels of temperature compensation
  • Setup and commissioning should be completed through Renishaw's UCCassist-2 software

UCC comparison

■ Standard specification

- Not available


Function / specificationUCC T3-2
UCC T3 PLUS
UCC S3
UCC T5
UCC S5
TP200 / SCR200 interface --
SP600 interface
----
SP25M interface
----
SP80 interface
-----
PH10 interface
---
PH20 interface
----
REVO interface
-----
REVO-2 interface ----
Number of CMM axes controlled 3 3 3 3 3
Configurable additional axis (rotary table, dual scale, dual drive) Second SPA3-2 required Second SPA3-2 requiredSecond SPA3-2 required Second SPA3-2 required Second SPA3-2 required
SPA (servo power amp) compatibilitySPA3-2SPA3-2SPA3-2SPA3-2SPA3-2
Analogue SPA output ±10 V - - - - -
Temperature sensor inputs - 16 16 16 16
Compatible with existing daughtercards- - - - -
Maximum real time scanning data rate--SP25M: 2000 points/s-REVO-2: 4000 points/s
Integral ac power supply - - - - -
External dc power supply
Uncommitted CMM I/O2 inputs + 1 output2 inputs + 1 output2 inputs + 1 output2 inputs + 1 output2 inputs + 1 output
Function / specification
UCC T3-2
UCC T3 PLUS
UCC S3
UCC T5
UCC S5

Dimensions


UCC T3-2
UCC T3 PLUS
UCC S3
UCC T5
UCC S5
Width440 mm (19 in enclosure)440 mm (19 in enclosure)440 mm (19 in enclosure)440 mm (19 in enclosure)440 mm (19 in enclosure)
Height44 mm (1U) 44 mm (1U)44 mm (1U)44 mm (1U)44 mm (1U)
Depth180 mm 180 mm180 mm180 mm180 mm
Weight2.1 kg (4 lb 10 oz)2.6 kg (5 lb 12 oz)2.6 kg (5 lb 12 oz)2.1 kg (4 lb 10 oz)2.1 kg (4 lb 10 oz)

UCC T5 dimensions

The following details are common to all UCC controllers:

  • Configured for direct CNC controlled (DCC) CMMs
  • Processor type: 1.6 GHz Intel Atom
  • Suitable hand control unit: MCUlite-2*, MCU5-2, MCU W-2
  • Digital SPA control output
  • Communications link with PC: Ethernet
  • PC operating system compatibility: XP pro, Windows 7, Windows 8
  • Servo loop time: 0.5 ms
  • Touch-trigger probing (TTP) function
  • Renishaw UCCserver (I++ DME)
  • Common UCC software integration
  • Digital scale input: RS422 - Renishaw
  • Analogue scale input: By external interface
  • Power available for I/O: 24 V at 1 A
  • I/O specification:
    • User configurable
    • Active HIGH or LOW
    • Voltage range 5 V to 24 V
    • Outer and inner limit switch compliant
    • Soft limit compliant
    • CMM volumetric error map function
    • Renishaw UCCassist compatible

* Not suitable for REVO / REVO-2

  • Installation guide:  UCC T5 (H-1000-7573)Installation guide: UCC T5 (H-1000-7573)

Part number
PH20 system kit 1 (includes: 1 × PH20, 1 × UCC T5, 1 × SPA3, 1 × 48 V to 58 V PSU - MCU joystick must be ordered separately)A-5518-1091
PH20 system kit 2 (includes 1 PH20, 1 UCC T5, 1 SPA3 (no PSU) - MCU joystick must be ordered separately)A-5518-1092