Navigation
UCC T3 PLUS and UCC S3 safety
There are no user serviceable parts inside the equipment.
The UCC T3 PLUS or UCC S3 controller is only warranted and approved for use with the provided PSU - Cincon TRG70A240-02E02.
PSU electrical ratings | |
|---|---|
Supply voltage | 100 V to 240 Vac ±10% |
Frequency range | 50 Hz to 60 Hz |
Power consumption | 3 A |
Output voltage | 24 Vdc |
Transient voltages | Installation category II |
The UCC T3 PLUS or UCC S3 is isolated from the ac power by disconnection of the IEC mains connector from the supplied PSU. If any additional means of isolation is required, it must be specified and fitted by the machine manufacturer or installer of the product. The isolator / disconnection device must be sited within easy reach of the operator and comply with any applicable national wiring regulations for the country of installation.
The UCC T3 PLUS or UCC S3 is provided with an equipotential bonding point which must be used to connect it to the rest of the installation's grounded structures.
WARNING: Switching off or isolating the UCC T3 PLUS or UCC S3 may NOT prevent unexpected machine movement. The user is advised to isolate the machine from the electricity supply, compressed air or other energy sources and ensure the machine is at rest and in accordance with the machine manufacturer's instructions before entering the danger zone or performing any maintenance operations.