Navigation
UCC MMI-2 installation
Dimensions
Width | Depth | Height | Weight |
440 mm (17.3 in) | 180 mm (7.1 in) | 44 mm (1.7 in) | 2.1 kg (4 lb 10 oz) |
The UCC MMI-2 can either be free-standing or used in a 19 inch rack system.
WARNING: Ensure the UCC MMI-2 is disconnected from the mains supply during installation.

Free-standing installation
Four self-adhesive feet are supplied with the unit for non-rack mounted installations.
A minimum clearance gap of 10 mm is necessary between the sides of the unit and any obstruction.
Mounting in a 19 inch rack (optional)
NOTE: The screws supplied with this kit are M5 × 6 mm countersink type.
The rack mounting kit (Renishaw part number A-5518-0005) contains two brackets and four M5 × 6 mm screws. Assemble the brackets to the UCC MMI-2 as shown below: