Skip navigation

Technical specification

Measuring performance


Positional repeatability (2σ)

(At stylus tip with TP20 probe, standard force module and 10 mm stylus length)

1.5 μm

Positional repeatability (2σ) with 50 mm extension bar (PEL1)

(At stylus tip with TP20 probe, standard force module and 10 mm stylus length)

2.5 μm


Technical data


Range of articulation

A-axis: 0° to 90° in 15° increments

B-axis: ±180° in 15° increments

Maximum load

TP6 - no extension allowed

TP20 or TP2 probe + 50 mm extension (PEL1)

Operating temperature range

+10 °C to +40 °C

Storage temperature range

-10 °C to +70 °C

Probe connector

Renishaw M8 × 1.25 mm × 5 mm

Electrical connector

5-pin DIN (180°)

Sealing

IP30

Weight

205 g (without shank)