Navigation
Head operation
NOTE: Ensure that the lock lever is turned fully clockwise to the locked position, before taking gauge points.
To change the orientation of the probe
- Unlock the head by turning the lock lever to the fully anti-clockwise position
- Grip the body of the probe (avoid touching the stylus) and rotate the B-axis until the desired angle indication on the scale (in increments of 15°) is adjacent to the B-axis reference mark
- Rotate the A-axis until the desired angle indication on the scale (in increments of 15°) is at the A-axis reference position
- Lock the head by turning the lock lever to the fully clockwise position
- Qualify the stylus tip(s) according to the CMM supplier's instructions
- Change the orientation of the probe to the next desired position and qualify the stylus tip(s)
- Repeat the qualification process for all desired orientations and stylus tips
- Commence gauging, ensuring that the correct qualification data is recalled for each head position
Periodic requalification should be performed according to the following considerations:
- CMM supplier's recommendations, particularly in respect of temperature changes
- At the start of the working day or shift
- After an accidental collision
- After changing any measuring system component (except a prequalified TP20 module)
- If the initial state is unknown or uncertain
![MH8 - locking lever operation - labelled](/cmmsupport/knowledgebase/media/img/en/88eec697a16649cda2ce5500a2e4dc53.jpg)