Navigation
Technical product specifications
TP1(S) | TP2-5 way | TP6 / TP6A | |
---|---|---|---|
Sense directions | X, Y, +Z | X, Y, +Z | X, Y, +Z |
Uni-directional repeatability (max 2σ at stylus tip) | 0.5 µm (0.00002 in) | 0.35 µm (0.000014 in) | 0.35 µm (0.000014 in) |
Pre-travel variation over 360° (XY plane) | ±2 µm (±0.00008 in) | ±0.8 µm (±0.000032 in) | ±0.6 µm (±0.000024 in) |
Trigger force range (adjustable) | 10 g - 50 g (0.35 oz - 1.76 oz) | 7 g - 15 g (0.25 oz - 0.53 oz) | 11 g - 30 g (0.39 oz - 1.06 oz) |
Trigger force (set by Renishaw) | 15 g (0.53 oz) | 7 g - 8 g (0.25 oz - 0.28 oz) | 11 g - 13 g (0.39 oz - 0.46 oz) |
Stylus overtravel: XY axis | ±19.5° | ±14° | ±22° |
Stylus overtravel: +Z axis | 8.5 mm (0.33 in) @ 10 g (0.35 oz) trigger force | 4 mm (0.16 in) @ 7 g (0.25 oz) trigger force | 5.5 mm (0.22 in) @ 11 g (0.39 oz) trigger force |
Stylus overtravel: -Z axis | n/a | n/a | n/a |
Test conditions: Trigger force | 15 g (0.53 oz) | 7 g - 8 g (0.25 oz - 0.28 oz) | 11 g - 13 g (0.39 oz - 0.46 oz) |
Test conditions: Trigger speed | 8 mm (0.32 in) / sec | 8 mm (0.32 in) / sec | 8 mm (0.32 in) / sec |
Test conditions: Stylus used | PS1-1R | PS12R | PS1-12R |
Test conditions: Stylus length | 31 mm (1.22 in) | 10 mm (0.39 in) | 21 mm (0.83 in) |