Navigation
System components overview
![RFP family](/cmmsupport/knowledgebase/media/img/gen/e68a070785e34b1d9bc04fb10fedff37.jpg)
Key | Description | Part number |
---|---|---|
1 | REVO-2 head | A-5759-0001 |
2 | RFP1 probe | A-5417-0010 |
3 | FA10 calibration artefact | A-5417-0021 |
4 | VPCP probe change port | A-5378-0081 |
RFP1
RFP1 is the probe component of the system and houses the fringe projector, camera and digital signal processor. It is automatically interchangeable with other probe options using the VPCP heated change port.
FA10 calibration artefact
The FA10 is an optical calibration artefact used to calibrate RFP1. RSP2 is used on this artefact to link RFP1 with other sensors within the same coordinate reference frame. The RFP1 fringe pattern is calibrated against a ceramic plate with a tight flatness tolerance. The calibration routine for RFP1 is fully automated through MODUS and UCCsuite.
VPCP
VPCP can be mounted to an MRS2 rack system to house, and allow the automated changing of, RFP1. The rack port is temperature controlled to ensure that the probe is at the correct operating temperature.
NOTE: Each time the CMM / system is switched on, RFP1 must be left in the VPCP for one hour to reach the correct operating temperature before first use.