Navigation
RFP1 environmental conditions
Ambient operating temperature range | +10 °C to +40 °C |
---|---|
Storage temperature range | -25 °C to +70 °C |
Operating humidity | 0% to 80% (non-condensing) |
Storage humidity | 0% to 80% (non-condensing) |
Electrical specification
The REVO-2 head and probe electronics are powered from the UCC S5. The head motors are powered from the SPA3. The VPCP is powered by a separate power supply that is supplied by Renishaw. Any additional backlighting is powered by a separate power supply that is supplied by Renishaw. No additional power supplies are required.