Navigation
Styli
Renishaw manufacture an extensive range of precision styli and stylus accessories. They are available in M2, M3, M4 and M5 thread sizes with steel, tungsten carbide, graphite fibre and ceramic stems. Each is fitted with a precision industrial synthetic ball (ruby, zirconia or silicon nitride) available in diameters from 0.3 mm (0.012 in) to 10 mm (0.4 in).
Special application styli including discs, cylinders, pointers, stars and large ceramic balls up to 30 mm (1.18 in) are available in M2, M3 and M4 thread sizes.
For further information on the Renishaw stylus range, please refer to the stylus and accessories guide (part number H-1000-3200).
Renishaw also offer a custom design service if your requirements are not met by the standard range. Please contact your Renishaw supplier for details.