Navigation
PH10 compatible probes
M8 touch-trigger probes
This range of probes utilises the M8 bush for mounting to the head. These can be fitted directly onto the PH10T PLUS head, but when used with the PH10M PLUS or PH10MQ PLUS heads, one of the autojoint to M8 bush extension bars of the PAA1 adaptor must be used.
Probe | Diameter | Application | User's guide |
|---|---|---|---|
TP2-5W | 13 mm | Universal probe for DCC and manual CMMs. | H-1000-5021 |
TP6* | 25 mm | Universal probe for DCC and manual CMMs. | H-1000-5008 |
TP20 | 13.2 mm | Universal probe for DCC and manual CMMs with module changing. | H-1000-5021 |
TP200 | 13.5 mm | Universal probe with strain gauge for DCC CMM - 100 mm max stylus length. | H-1000-5014 |
* An autojoint version (TP6A) is also available
Multiwire (autojoint) probes
This range of probes is compatible with the PH10M PLUS and PH10MQ PLUS heads only and utilise the Renishaw multiwired autojoint connection to the head.
Probe | Diameter | Application | Weight | User's guide |
|---|---|---|---|---|
SP25M | 25 mm | High speed scanning probe. | 65 g (body) | H-1000-5104 |
TP7M | 25 mm | Universal probe with strain gauge for DCC CMMs. | 85 g (without stylus) | H-1000-2010 |
SP600M* | 50 mm | Analogue contact scanning probe. | 216 g (without stylus) | H-1000-5175 |
Probes in this range require comprehensive integration with your CMM.
* When using PH10MQ PLUS with SP600M, a PEM25 extension bar is required to achieve A = 97.5° or A = 105° in all B-axis positions.