Navigation
SP25M straight styli carrying capability
SP25M - straight stylus carrying capability
Module / stylus holder | SM25-1 / SH25-1 | SM25-2 / SH25-2 | SM25-3 / SH25-3 | SM25-4 / SH25-4 | SM25-5 / SH25-5 |
---|---|---|---|---|---|
Effective stylus reach | 20 mm - 50 mm | 50 mm - 105 mm | 120 mm - 200 mm | 220 mm - 400 mm | 20 mm - 100 mm |
Maximum permissible stylus length vs (mass) | 20 mm (7 g)* | 20 mm (3 g)* | 20 mm (9 g)* | 20 mm (7 g)* | 20 mm (10 g) |
Maximum operating stylus tip deflection for above in any orientation | 0.5 mm | 0.5 mm | 0.5 mm | 0.5 mm | 0.3 mm |
* Representative test results for these configurations is shown in straight styli performance.
SP25M - SH25-A - straight stylus carrying capability
Module / stylus holder | SM25-2 / SH25-2A | SM25-3 / SH25-3A | SM25-4 / SH25-4A |
---|---|---|---|
Effective stylus reach | 50 mm - 105 mm | 120 mm - 200 mm | 220 mm - 400 mm |
Maximum permissible stylus length vs (mass) | 20 mm (2.5 g) | 20 mm (8 g) | 20 mm (7.5 g) |
Maximum operating stylus tip deflection for above in any orientation | 0.5 mm | 0.5 mm | 0.5 mm |