Navigation
SFP2 probe change system
The REVO-2 probe change system is designed to allow automatic REVO-2 probe and accessory changing on a CMM. For optimum metrology, SFP2 probes and holder / module configurations should be changed automatically using REVO-2 change ports (RCP TC-3 and RCP2). These ports are mounted on the modular rack system (MRS or MRS2).
RCP TC-3
The RCP TC-3 is a thermally controlled port for changing RSP3-6 and SFP2 probes.
Dimensions
NOTE: Dimensions in mm (in).
Key features of the RCP TC-3 are:
- Maintains the probe at the operating temperature when not in use, for optimum metrology
- Allows RSP3-6 and SFP2 probes to be rapidly interchanged automatically
- Mounts on the MRS or MRS2 to allow multi-port systems to be created
- Not to be used for changing holder / module configurations, unless it is attached to the SFP2 probe
RCP2
The RCP2 is configured to change holders for the following probes:
- RSP2
- SFP2
- RSP3-6
Dimensions
NOTE: Dimensions in mm (in).
Key features of the RCP2 are:
- Allows RSP2 V2 stylus holders (RSH175 / 250 / 350 / 450 / 500), SFP2 holder / module configurations and RSH3-6 stylus holders (RSH3-6#) to be rapidly interchanged automatically
- Mounts on the MRS or MRS2 to allow multi-port systems to be created
- Not to be used for changing RSH3-1 / 2 / 3 / 4 stylus holders or REVO probes
NOTE: Please observe the orientation of the probe in the RCP TC-3.
NOTE: The stylus tool is used to keep the port lid open during calibration. It must be removed for normal operation. Holder / module configurations should not be manually fitted to the RCP2.
RCP2 | RCP TC-3 | |
SFP2 | ||
Holder / module configurations |