Navigation
RSP3 cranked stylus carrying capability for typical stylus combinations
Each RSP3 probe has been optimised for maximum flexibility and sensor performance over a specific stylus range and with different crank carrying capabilities in mind.
Please refer to Renishaw's stylus catalogue for full details of cranked and star stylus configurations that are available. It is recommended that a 'one piece' star stylus is used wherever possible to help minimise mass. However, greater flexibility is possible by configuring a star centre together with one or more cranked styli. Users must be sure that the overall mass of the star centre together with its multiple cranked styli does not exceeded the recommendations found in the table below.
Straight 'down' styli can be added to RSH3-1 / 2 / 3 / 4 stylus holders below the crank centre to continue the projection 'down' from the stylus holder, providing that the maximum overall stylus length and mass for that stylus holder is not exceeded.
The table below provides user information for building typical RSP3 stylus and crank combinations:
Probe / stylus holder | 'Crank down' distance using an extension between the stylus holder and the crank centre | 3D scanning maximum 'crank out' distance when measured to tip of crank (star) stylus | 2D scanning and point taking maximum 'crank out' distance when measured to tip of crank (star) stylus | Maximum 'down' stylus ('effective stylus reach' - see straight styli) | Maximum permissible mass of crank (star) centre plus all styli | Maximum operating stylus tip deflection for above in any orientation |
RSP3-1/ RSH3-1 | 25 mm* | 28 mm | 58 mm | 50 mm | 9 g*** | 0.4 mm |
RSP3-1/ RSH3-1 | 55 mm* | 28 mm | 58 mm | 50 mm | 9 g**** | 0.4 mm |
RSP3-2/ RSH3-2 | 49 mm* | 28 mm | 83 mm | 99 mm | 6 g*** | 0.4 mm |
RSP3-2/ RSH3-2 | 79 mm* | 28 mm | 83 mm | 99 mm | 7 g**** | 0.4 mm |
RSP3-3/ RSH3-3 | 99 mm** | 58 mm | 83 mm | 194 mm | 12 g | 0.4 mm |
RSP3-3/ RSH3-3 | 119 mm | 58 mm | 83 mm | 194 mm | 11 g*** | 0.4 mm |
RSP3-3/ RSH3-3 | 149 mm | 58 mm | 83 mm | 194 mm | 10 g**** | 0.4 mm |
RSP3-4/ RSH3-4 | 199 mm** | 58 mm | 83 mm | 394 mm | 11 g | 0.4 mm |
RSP3-4/ RSH3-4 | 219 mm | 58 mm | 83 mm | 394 mm | 10 g*** | 0.4 mm |
RSP3-4/ RSH3-4 | 249 mm | 58 mm | 83 mm | 394 mm | 8 g**** | 0.4 mm |
RSP3-6/ RSH3-6c-500 | 348 mm | n/a | 50 mm | 348 mm | 8 g | 0.4 mm |
RSP3-6/ RSH3-6c-600 | 448 mm | n/a | 50 mm | 448 mm | 4.6 g | 0.4 mm |
* | A 20 mm or longer (M3) extension must be used between the RSH3-1 / RSH3-2 and the crank centre to give the correct 'crank down' distance |
** | The crank centre may be mounted directly to the RSH3-3 / RSH3-4 or to an (M3) extension |
*** | This excludes the mass of the 20 mm extension |
**** | This excludes the mass of the 50 mm extension |
***** | This includes the crank down extension mass |
Probe / stylus holder | 'Crank down' distance using an extension between the stylus holder and crank centre (by using this extension length) | Maximum permissible crank stylus length (3D scanning) | Maximum permissible crank stylus length (2D scan / point taking) | Maximum effective stylus reach (straight stylus) | Maximum permissible mass of stylus centre plus all styli | Maximum operating stylus tip deflection in any orientation |
RSP3-1 / RSH3-1 | 25 mm* (20 mm) | 21 mm | 50 m | 50 m | 9 g*** | 0.4 mm |
RSP3-1 / RSH3-1 | 55 mm* (50 mm) | 21 mm | 50 mm | 50 mm | 9 g**** | 0.4 mm |
RSP3-2 / RSH3-2 | 49 mm* (20 mm) | 21 mm | 75 mm | 99 mm | 6 g*** | 0.4 mm |
RSP3-2 / RSH3-2 | 79 mm* (50 mm) | 21 mm | 75 mm | 99 mm | 7 g**** | 0.4 mm |
RSP3-3 / RSH3-3 | 99 mm** (n/a) | 50 mm | 75 mm | 194 mm | 12 g | 0.4 mm |
RSP3-3 / RSH3-3 | 119 mm (20 mm) | 50 mm | 75 mm | 194 mm | 11 g*** | 0.4 mm |
RSP3-3 / RSH3-3 | 149 mm (50 mm) | 50 mm | 75 mm | 194 mm | 10 g**** | 0.4 mm |
RSP3-4 / RSH3-4 | 199 mm** (n/a) | 50 mm | 75 mm | 394 mm | 11 g | 0.4 mm |
RSP3-4 / RSH3-4 | 219 mm (20 mm) | 50 mm | 75 mm | 394 mm | 10 g*** | 0.4 mm |
RSP3-4 / RSH3-4 | 249 mm (50 mm) | 50 mm | 75 mm | 394 mm | 8 g**** | 0.4 mm |
RSP3-6 / RSH3-6c-500 | 348 mm (n/a) | n/a | 50 mm | 348 mm | 8 g | 0.4 mm |
RSP3-6 / RSH3-6c-600 | 448 mm (n/a) | n/a | 50 mm | 448 mm | 4.6 g | 0.4 mm |
RSP3-6 / RSH3-6-600 | n/a | n/a | n/a | 466 mm | n/a | n/a |
RSP3-6 / RSH3-6-700 | n/a | n/a | n/a | 566 mm | n/a | n/a |
RSP3-6 / RSH3-6-800 | n/a | n/a | n/a | 666 mm | n/a | n/a |
* | A 20 mm or longer (M3) extension must be used between the RSH3-1 / RSH3-2 and the crank centre to give the correct 'crank down' distance |
** | The crank centre may be mounted directly to the RSH3-3 / RSH3-4 or to an (M3) extension |
*** | This excludes the mass of the 20 mm extension |
**** | This excludes the mass of the 50 mm extension |
***** | This includes the crank down extension mass |