Skip navigation

PICS connector

The PICS connector can either be:

  • Connected directly to the probe – in this configuration the UCC T3 will operate as the probe interface.
  • Connected to a probe interface (PI 200-3) - in this configuration the UCC T3 will accept the trigger signals from the unit.

The connector is a 9-pin D socket, pinout as follows:

Pin number

Function

Pin number

Function

1

PICS STOP

6

Reserved

2

PICS probe power off (PPOFF)

7

PICS probe damping (PDAMP)

3

0 V

8

PICS LED off (LEDOFF)

4

PICS LED anode

9

Probe common

5

Probe signal

Shell

Screen

p25

PICS connector - view of face of socket (rear of plug)