Navigation
PHS1 environmental conditions
The following environmental conditions comply with (or exceed) BSEN61010-1:1993:
Indoor use | IP30 (no protection against water) |
|---|---|
Altitude | Up to 2000 m |
Operating temperature | +10 °C to +40 °C |
Storage temperature | -10 °C to +70 °C |
Relative humidity | 80% maximum for temperatures up to +31 °C linear decrease to 50% at +40 °C |
Transient overvoltages | Installation category II |
Pollution degree | 1 |