Navigation
PHS-2 servo positioning head
Servo positioning 2-axis motorised head with ±184° servo drive enabling the probe configuration to be positioned at almost any angle
- The PHS-2 servo positioning head features continuous servo drive in two axes, enabling the probe configuration to be positioned at almost any angle
- The PHS-2 head is not locked into position in the same way as a PH10 PLUS indexing head. Instead it is driven to the required position and, when a probing point is taken, the axes of the head latch simultaneously with the axes of the CMM to give accurate measurements
- A range of different probes can be fitted and automatically exchanged. These include touch-trigger probes and third-party laser / optical sensors
Dimensions
Specification
Operating temperature | 15 °C to 40 °C (50 °F to 104 °F) |
Weight | 3 kg (6.6 lb) |
Carry capability | Combined probe and extension mass of 1 kg (2.2 lb) |
Maximum torque | 2 Nm |
Mechanical clutch slip | 3 Nm ±0.5 Nm |
Movement speed | 120 °/s maximum, 70 °/s typical |
Arm rotation angle | D-axis: ±184° E-axis: ±184° |
Angular resolution | 0.2 arc second (equivalent to 0.1 µm at 100 mm radius) |
Collision protection | Electronic over torque |
Suitable head interface | PHS-2 interface card / OEM controller |
Changer rack system | ACR2 |
PHS kinematic mount
- Enable quick fixing of the PHS head to the CMM for fast interchange with other heads
- KM1 is designed for through quill cabling
PHS1 and PHS-2 interface card

PHS-2 motorised (servo type) probe head kits
Part number | |
|---|---|
PHS-2 head kit 1 | A-5795-0817 |
PHS-2 head kit 2 | A-5795-0819 |
PHS-2 head only | A-5795-0001 |
PHS-2 arm kits and accessories
| Part number | |
|---|---|
PHS-2 arm kit 1 (2 × HAM, 2 × HA8, HE500, HE750) | A-5795-0816 |
PHS-2 arm kit 2 (HAM, HA8, HE330, HE500) | A-5795-0827 |
HE750 extended arm PHS1 or PHS-2 | A-5795-1060 |
HE500 extended arm PHS1 or PHS-2 | A-5795-1050 |
HE330 extended arm PHS1 or PHS-2 | A-5795-1040 |
HAM PHS multiwire adapter for PHS1 or PHS-2 | A-5795-1010 |
HA8 PHS M8 adapter PHS1 or PHS-2 | A-5795-1030 |
PHS extension bar wooden box | A-2150-0191 |
ACR2 autochange rack kits (for use with PHS1 or PHS-2)
Part number | |
|---|---|
ACR2 port pair for use with PHS1 or PHS-2 | A-1383-0003 |
PHS-2 interface card
Part number | |
|---|---|
PHS1 or PHS-2 interface card kit | A-2150-0824 |
PHS-2 accessories
Part number | |
|---|---|
KM1 – kinematic (through quill cabling) for use with PHS1 / PHS2 | A-2150-0831 |
PL104 – 30 m power cable | A-2150-0481 |
PL105 – 30 m comms cable | A-2150-0482 |
PL106 – 30 m probe cable | A-2150-0483 |
PL107 – 30 m overtravel cable | A-2150-0484 |
PHS1 / PHS-2 positronic connector kit | A-2150-0836 |


