Navigation
PHC10-3 Installation
Dimensions
Width | 440 mm (17.3 in) |
Height | 44 mm (1.75 in) |
Depth | 180 mm (7.1 in) |
Weight | 1.5 kg (3 lb 3 oz) |
The PHC10-3 controller can be used in a 19 inch rack system or as a stand-alone unit.
CAUTION: Ensure the controller is disconnected from from the main supply during installation.
Stand-alone installation
Four self-adhesive rubber feet are supplied with the unit for stand-alone use.Mounting in a 19 inch rack
The rack mounting kit A-1018-0189 contains two brackets and four M5 x 6 mm screws. Assemble the brackets to the PHC10-3 as shown below.