Navigation
PHC10-3 Configuration switches
PHC10-3 switch settings
PHC10-3 switch | Function | Up | Down |
Communications | |||
1# | Baud rate | ||
2# | Baud rate | ||
3# | Baud rate | ||
4*# | Stop bit | 2 stop bits | 1 stop bit |
5*# | CTS protocol | CTS on | CTS off |
6*# | LF protocol | LF on | LF off |
9 | Command set | Extended | Basic |
Interface | |||
7 | PICS configuration | PROFF - active during head index | PROFF - inactive during head index |
8 | HCU1 probe, DAMP and probe reset buttons | Enabled | Disabled |
10 | Probe reset time | 2 (extended) | 1 (standard) |
11 | Interface connection | PICS / 7 pin DIN | 5 pin DIN |
12 | Output configuration | PICS | DIN |
13 | Machine cable probe isolation | machine cable | multiwire |
* Operational only when basic command set selected (switch 9 down).
# Not required for USB operation default position = down.
Conversion from PHC10-2 to PHC10-3
PHC10-3 is designed to be a plug in functional replacement for the PHC10-2. There are some differences which the user needs to be aware of, the connectors have been rearranged on the rear panel but are of the same type and are labelled in the same way. A USB connector has been added for those requiring USB communications. Unused switches have been removed and the remaining switches are now grouped in one row. See the next table for changes.
Changes in configuration switches
The table below is a summary of the differences between PHC10-3 and PHC10-2 configuration switch settings that allows you to correctly configure your PHC10-3 when replacing a PHC10-2.
PHC10-2 switch | PHC10-3 switch equivalent | Function | Up | Down |
Communications | ||||
1 | 1# | Baud rate | ||
2 | 2# | Baud rate | ||
3 | 3# | Baud rate | ||
4 (not used) | ||||
5 (not used) | ||||
6 | 4*# | Stop bit | 2 stop bits | 1 stop bit |
7 | 5*# | CTS protocol | CTS on | CTS off |
8 | 6*# | LF protocol | LF on | LF off |
9 | 9# | Command set | Extended | Basic |
10 | 10 | Probe reset time | 2 (extended) | 1 (standard) |
Interface | ||||
11 | 7 | PPOFF | PPOFF - active during head index | PPOFF - inactive during head index |
12 | 8 | HCU1 probe, DAMP and probe reset buttons | Enabled | Disabled |
13 (not used) | ||||
14 (not used) | ||||
15+16 | 12 | Output configuration | PICS | DIN |
17+18 | 11 | Interface connection | PICS or 7 pin DIN operation | 5 pin DIN operation only |
13 | Probe wire isolation | Machine cable | Multiwire |
* Operational only when basic command set selected (switch 9 down)
# Not required for USB operation default position = down
NOTE: Switches 4, 5, 13 and 14 had no function in RS232 PHC10-2.