Navigation
PH6M specification
Repeatability | 1 µm (2σ) at stylus tip 50 mm (1.97 in) from connector face |
---|---|
Probe compatibility | Direct fitting of SP25M, TP7M, OTP6M, SP600M and TP6A PAA series adaptor/extension required for M8 connector probes TP200, TP20 and TP2 |
Dimensions | Length: 40 mm (1.57 in) – without shank Diameter: 60 mm (2.36 in) |
Weight | 160 g (0.36 lb) |
Probe mount | Multiwired autojoint |
Number of sockets | One |
Style of probe joint | Multiwired autojoint |
Probe status indication | One LED |
Cable connection | 15-way micro ‘D' connector |