Navigation
Interconnecting cables
There is a choice of standard cables to connect from PH6M to probe interfaces PI 7-2, PI 200, OPI6, the AC2 card for SP600M or the ACR3 card for SP25M.
Connectors shown in brackets are supplied in kit form. The cable is supplied with the micro ‘D' connector fitted and the remote end prepared, but unterminated, to facilitate assembly into machine looms.
Termination | Length | Ident | Part number | Notes |
|---|---|---|---|---|
(15-way high density ‘D') | 25 m | PL38 | A-1016-7625 | Supplied unterminated |
(15-way high density ‘D') | 15 m | PL42 | A-1016-7624 | Supplied unterminated |
Unterminated | 12 m | PL56 | A-1016-7626 | No connector supplied |
(15-way high density ‘D') | 8 m | PL44 | A-1016-7627 | Supplied unterminated |
(15-way high density ‘D') | 3.7 m | PL46 | A-1016-7628 | Supplied unterminated |
(15-way high density ‘D') | 1.9 m | PL45 | A-1016-7629 | Supplied unterminated |