Navigation
PH10 Probe Extension Bars
Renishaw manufactures a comprehensive range of extension bars and adaptors to allow increased component penetration.
There are three types in the range:
• Autojoint to M8 bush (PAA series)
• Autojoint to autojoint (PEM series)
• M8 thread to M8 bush (PEL series)
Autojoint to M8 bush
These extension bars connect directly to the autojoint of the PH10M or PH10MQ head and terminate in an M8 bush. This permits the use of two-wire touch-trigger probes.
| Extensions | Length | Material | Weight |
| PAA1 | 32 mm | Steel | 57 g |
| PAA2 | 144 mm | Aluminium | 85 g |
| PAA3 | 300 mm | Aluminium | 144 g |
The probe is fitted to the extension by hand and tightened by use of the S1 ‘C' spanner as shown.

The S1 spanner is designed to fail before damage can occur to the mechanical joint between the two parts. Using the S1 spanner, fully hand-tighten the probe body into the M8 bush (0.3 Nm to 0.5 Nm).
Autojoint to autojoint
These extension bars are compatible with the PH10M and PH10MQ heads. They allow direct connection to the head via the autojoint and terminate in an autojoint. This permits use of a multiwired probe.
| Extensions | Length | Material | Weight |
| PEM25 | 25 mm | Aluminium | 60 g |
| PEM1 | 50 mm | Aluminium | 64 g |
| PEM2 | 100 mm | Aluminium | 93 g |
| PEM3 | 200 mm | Aluminium | 147 g |
M8 thread to M8 bush
These extension bars can be used directly with the PH10T head, and also with the PH10M and PH10MQ heads using the PAA1 adaptor.
| Extensions | Length | Material | Weight |
| PEL1 | 50 mm | Aluminium | 24 g |
| PEL2 | 100 mm | Aluminium | 57 g |
| PEL3 | 200 mm | Aluminium | 86 g |
| PEL4 | 300 mm | Aluminium | 135 g |