Navigation
PH10 Compatible Probes
M8 touch-trigger probes
This range of probes utilises the M8 bush for mounting to the head. These can be fitted directly onto the PH10T head, but when used with the PH10M or PH10MQ heads, one of the autojoint to M8 bush extension bars or the PAA1 adaptor must be used.
Probe | Diameter | Application | User Guide |
TP2-5W | 13 mm | Universal probe for DCC and manual CMMs | H-1000-5021 |
TP6* | 25 mm | Universal probe for DCC and manual CMMs | H-1000-5008 |
TP20 | 13.2 mm | Universal probe for DCC and manual CMMs with module changing | H-1000-5021 |
TP200 | 13.2 mm | Universal probe with strain gauges for DCC CMMs. Up to 100 mm stylus carrying capability | H-1000-5014 |
Multiwire (Autojoint) Probes
This range of probes is compatible with the PH10M and PH10MQ heads only and utilise the Renishaw multiwired autojoint connection to the head.
Probe | Application | Diameter | Weight | User's Guide |
SP25M | High speed scanning probe | 25 mm | Body 65 g SM25-1 35 g SM25-2 40 g SM25-3 49 g TM25-20 40 g | H-1000-5104 |
TP7M | Universal probe with strain gauges for DCC CMMs | 25 mm | 85 g (without stylus) | H-1000-2010 |
SP600M* | Analogue contact scanning probe | 50 mm | 216 g (without stylus) | H-1000-5175 |
OTP6M | Laser non-contact optical trigger probe | 49 mm | 253 g (without stylus) | H-1000-5007 |
Probes in this range require comprehensive integration with your CMM.
* When using a PH10MQ with SP600M, a PEM25 extension bar is required to achieve A = 97.5° or A = 105° in all B-axis positions.