Navigation
PC interface card specification
Size:
Length | 190 mm |
---|---|
Height | 95 mm |
General | To fit dual connector ISA bus slot |
Power supply:
Card | +5 V via PC bus 500 mA maximum |
---|---|
Head logic | +12 V via PC bus 400 mA typical ~2 A instantaneously |
Head motors | +24 V external supply 2 A maximum This unit must be supplied from a 24 Vdc SELV supply complying with the essential requirements of BS EN 61010 or similar specification. |