Navigation
Part number summary
Probes
Description | Part number |
---|---|
TP200 probe body | A-1207-0020 |
TP200B probe body | A-1207-0056 |
Probe kits
Description | Part number |
---|---|
TP200 probe kit 1 (including standard force module) | A-1207-0001* |
TP200 probe kit 2 (including low force module) | A-1207-0002* |
TP200B probe kit 1 (including standard force module) | A-1207-0055* |
TP200B probe body only | A-1207-0056 |
TP200 stylus modules
Description | Part number |
---|---|
TP200 standard force stylus module | A-1207-0010 |
TP200 low force stylus module | A-1207-0011 |
TP200 extended overtravel stylus module | A-1207-0012 |
PI 200-3 probe interface
Description | Part number |
---|---|
PI 200-3 probe interface for TP1, TP2, TP6, TP20 and TP200 | A-5707-0100 |
SCR200 stylus changing rack
Description | Part number |
---|---|
SCR200 kit- active six port change rack for use with TP200 (including 3 × standard force stylus modules) | A-1207-0030# |
SCR200 kit - active six port change rack for use with TP200 (including 3 × low force stylus modules) | A-1207-0070# |
SCR200 only | A-1207-0260 |
TP200 accessories
Description | Part number |
---|---|
M12 location piece (re: SCR200) | M-1371-0298 |
PL63 (5 m) SCR200 to PI 200-3 cable | A-1016-7630 |
PL64 (10 m) SCR200 to PI 200-3 cable | A-1016-7631 |
PL65 (20 m) SCR200 to PI 200-3 cable | A-1016-7632 |
PL97 (0.26 m) dual adaptor cable for connecting 2 × SCR200 racks to PI 200-3 (requires 2 × cables PL63 / PL64 / PL65) in addition | A-1016-7660 |
Replacements
Description | Part number |
---|---|
CK200 cleaning material | A-1085-0016 |
S1 'C' spanner | A-1042-1486 |
S9 double ended 'C' spanner | A-1047-3932 |
S7 stylus tool | M-5000-3540 |
Hexagon key 1.5 mm AF | P-TL03-0150 |
* TP200 / TP200B probe kit contents:
- TP200 probe body
- Stylus module
- Tools / cleaning kit
- Test certificate
- User's guide
# SCR200 stylus change rack kit contents:
- SCR200 rack
- Stylus modules (×3)
- Mounting kit
- Datuming stylus