Navigation
Multiwired cables
Table below lists standard Renishaw multiwired probe signal cables, which are suitable for use with the SP25M system, between the probe head, and AC3 card.
Multiwired cables
Cable | Length | Connectors | Part number |
---|---|---|---|
PL38 | 25 m | Micro 'D', 15-way high-density | A-1016-7625 |
PL42 | 15 m | Micro 'D', 15-way high-density | A-1016-7624 |
PL44 | 9 m | Micro 'D', 15-way high-density | A-1016-7627 |
PL45 | 1.9 m | Micro 'D', 15-way high-density | A-1016-7629 |
PL46 | 3.7 m | Micro 'D', 15-way high-density | A-1016-7628 |
PL56 | 12 m | Micro 'D', 15-way high-density | A-1016-7626 |