Skip navigation

MIH manual indexing probe head

Technical specifications
Documents
Part numbers
Additional information

A manually indexable head with 720 locking positions and integral LCD display

  • MIH manual probe headIncreased manual CMM productivity
  • Repeatable indexing: 720 positions in 7.5° increments
  • An integral LCD enables easy programming of probe orientation positions
  • 20 probe positions can be memorised
  • Compatible with most Renishaw probes (excluding all multiwire e.g. TP7M)
  • Capable of carrying up to 300 mm (11.81 in) extension for deep part measurement
  • Autojoint probe mount for fast repeatable probe changing

Dimensions

MIH dimensions

NOTE: Dimensions in mm (in).

Specification


Head mounting

Shank to suit CMM (MS range)

Probe mounting

Autojoint (i.e. there is no multiwire capacity)

Probe status indication

LED

Cable connection

5-pin DIN 180° socket

A-axis indexing

0° to 105° in 7.5° steps = 15 positions

B-axis indexing

±180° in 7.5° steps = 48 positions

Weight

580 g (20.45 oz)

Repeatability of position (2σ)

1 μm (0.00004 in) when used with a TP6A and 21 mm (0.83 in) stylus

Maximum extension bar

300 mm (11.81 in)

Maximum recommended torque

0.45 Nm

Suitable head interface

PI 200-3 or PI 7-3


loading