Skip navigation

MCU5 features

MCU5 features

Key

Decsription

Key

Description

1

LCD screen

11

Start / stop program

2

Emergency stop switch

12

Mode change

3

Speed override

13

Joystick orientation

4

Probe disabled LED (red)

14

Axis system select (three colours)

5

MCU enabled LED (green)

15

F1 function

6

Joystick enable

16

F2 function

7

3-axis joystick with push button

17

Stop

8

Joystick locks (three separate buttons)

18

F3 function

9

Probe disable

19

F4 function

10

Servo engage (three colours)

20

Take point / cancel last point