Skip navigation

MCU W features

MCU W features

Key

Description

Key

Description

1

LCD screen

12

Mode change

2

Stop switch

13

Joystick orientation

3

Speed override

14

Axis system select (three colours)

4

Probe disabled LED (red)

15

F1 function

5

MCU enabled LED (green)

16

F2 function

6

Joystick enable

17

Stop

7

3-axis joystick with push button

18

F3 function

8

Joystick locks (three separate buttons)

19

F4 function

9

Probe disable

20

Take point / cancel last point

10

Servo engage (three colours)

21

ON / OFF

11

Start / stop program