Navigation
MCG parts list
Part | Part number (replacement only) | MCG1 (small kit) | MCG2 (comprehensive kit) |
---|---|---|---|
Baseplate | A-1007-0016 | ||
Pillar (31.75 mm) | M-1007-0158 | ||
Pillar (76.2 mm) | M-1007-0023 | ||
Pillar (127 mm) | M-1007-0024 | ||
Pillar (235 mm) | M-1007-0025 | ||
Pivot | A-1007-0017 | ||
Arm (101 mm) | A-1007-0007 | ||
Arm (151 mm) | A-1007-0008 | ||
Arm (226 mm) | A-1007-0009 | ||
Arm (380 mm) | A-1007-0010 | ||
Arm (532 mm) | A-1007-0011 | ||
Arm (685 mm) | A-1007-0012 | ||
Stylus | A-5000-7650 | ||
Weights (2) | A-1007-0018 | ||
1.5 mm AF hexagonal key | P-TL01-0150 | ||
Mahogany box | M-1015-7646 | ||
Mahogany box | M-1015-7704 |
For part identification please refer to the following figure.
Each kit includes:
- Stylus and pivot ball roundness trace
- System dynamic test certificate