Skip navigation

UCC T3-2 installation and connection details

Dimensions

UCC dimensions - generic

NOTE: Dimensions in mm (in).


Weight

2.1 kg (4 lb 10 oz)


UCC T3 -2 can either be free-standing or used in a 19 inch rack system.

WARNING: Ensure the UCC T3-2 is disconnected from the mains supply during installation.

Free-standing installation

The UCC T3-2 unit draws air from the right hand side when viewed from the front and expels air out of the left hand side. A minimum clearance gap of 10 mm is necessary between the sides of the unit and any potential obstruction.

Controller dimensions and air direction diagram

Mounting in a 19 inch rack

The rack mounting kit (part number A-5518-0005) contains two brackets and four M5 × 6 mm screws.

Assemble the brackets to the UCC T3-2 as shown below:

CMM controller mounting

Earth bonding scheme

Generic UCC and dual SPA earth bonding scheme

Stylus change rack (SCR) connector

The SCR200 stylus change rack is connected to the controller via a 6-pin miniature DIN socket. The pin numbers are illustrated and their functions are shown in the table.

SCR200 output connector

SCR200 connector (view on rear panel)


Pin number

Description

Pin number

Description

1

Reset

5

0 V

2

Fault

6

Reserved

3

Inhibit

Shell

Screen

4

+5 V