Skip navigation

Fitting MRS adaptor feet

By using the optional MRS adjustable footplates, the MRS rail can also be placed at different positions on the CMM's bed which ensures that a maximised working volume can be achieved. The MRS adjustable footplates can be used with the MRS standard leg and the MRS heavy duty leg arrangements.

NOTE: The MRS adjustable footplates kit part number is A-4192-0702 and comprises two footplates.

Fitting standard legs to the adjustable footplate

  1. Fit the MRS adjustable footplate to the CMM bed.
  2. Locate the first footplate with a suitable screw onto the adjustable footplate.
MRS standard leg adjustable footplate

Key

Description

1

Standard MRS leg

2

M8 or M10 screws

3

Washer

4

Grubscrews

5

MRS foot

6

MRS adjustable footplate


Fitting heavy duty legs to the adjustable footplate

  1. Fit the MRS adjustable footplate to the CMM bed.
  2. Follow the steps on fitting the MRS feet and instead of fitting the feet to the CMM bed fit them to the adjustable footplate.
MRS heavy duty leg adjustable footplate

Key

Description

1

MRS heavy duty leg

2

Leg to foot adaptor

3

Washer

4

Footplate

5

M8 or M10 screw

6

MRS adjustable footplate