Navigation
Accessories and spare parts
As the MRS is part of a modular system offered by Renishaw, all part numbers for the MRS system components are specified below:
Item | Quantity and description | Part number |
---|---|---|
MRS rail | 1 × 400 mm long 1 × 600 mm long 1 × 900 mm long 1 × 1000 mm long | A-4192-0050 A-4192-0051 A-4192-0063 A-4192-0052 |
MRS leg | 1 × 62.5 mm long 1 × 125 mm long | A-4192-0061 A-4192-0053 |
MRS heavy-duty leg | 60 mm diameter × 330 mm long | A-4192-0020 |
MRS adjustable footplates | 2 × footplates | A-4192-0702 |
MRS feet | 1 × fixed foot | A-4192-0056 |
MRS step-back adaptor | 1 × adaptor | A-4192-0058 |
MRS leg-to-foot adaptor | 1 × adaptor | A-4192-0055 |
T-nut | 1 × M8 thread nut | P-NU18-0005 |
MRS 4-leg kit | 4 × 125 mm long | A-4192-0060 |
MRS 2-leg kit | 2 × 125 mm long | A-4192-0059 |
TK63 MRS tool kit | 1 × tool kit | A-4192-0070 |
MRS step back spacer | 2 × spacers | A-4192-0014 |