Navigation
EN - Safety
If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired. There are no user serviceable parts inside the equipment.
The ACC2-3 head controller is to be used with the provided PSU - XP POWER VEC40US24. See manufacturer's datasheet at www.xppower.com.
PSU electrical ratings | |
---|---|
Supply voltage | 90 V - 246 Vac |
Frequency range | 47 Hz to 63 Hz |
Power consumption | 45 W max |
Transient voltages | Class II |
ACC2-3 is isolated from ac power by disconnection of the IEC mains connector from the supplied PSU. If any additional means of isolation is required, it must be specified and fitted by the machine manufacturer or installer of the product. The isolator / disconnection device must be sited within easy reach of the operator and comply with any applicable national wiring regulations for the country of installation.
Infra red light emission
CLASS 1 LED PRODUCT
CAUTION: This product uses infra red sensing beams. The axis in the front of IR light beam is located in line with the slots in the fronts of the port lids. Although direct viewing of the beam is safe, the user is advised to avoid placing an eye in line with the beam axis or close to the LED source located at the right hand side of the port 8 lid.

Warnings
Pinch hazards exist between moving parts and between moving and static parts. Do not hold the probe head during movements, or during manual probe changes.
Beware of unexpected movement. The user should remain outside of the full working envelope of probe head/extension/probe combinations.
Handle and dispose of batteries according to the manufacturer's recommendations. Use only the recommended batteries. Do not allow the battery terminals to contact other metallic objects.
In all applications involving the use of machine tools or CMMs, eye protection is recommended.
There are no user serviceable parts inside Renishaw mains powered units. Return defective units to an authorised Renishaw Customer Service Centre.
Replace blown fuses with new components of the same type. Refer to the SAFETY section of the relevant product documentation.
For instructions regarding the safe cleaning of Renishaw products, refer to the Maintenance section of the relevant product documentation.
Remove power before performing any maintenance operations.
Refer to the machine supplier's operating instructions.
It is the machine supplier's responsibility to ensure that the user is made aware of any hazards involved in operation, including those mentioned in Renishaw product documentation, and to ensure that adequate guards and safety interlocks are provided.
Under certain circumstances the probe signal may falsely indicate a probe seated condition. Do not rely on probe signals to stop machine movement.
ACC2-3 is isolated from ac power by means of the mains switch on the rear panel. If any additional means of isolation is required, it must be specified and fitted by the machine manufacturer or the installer of the product. The isolator must be sited within easy reach of the CMM operator and comply with IEC61010 and any applicable national wiring regulations for the country of installation.