Navigation
Connectors and signals
This section contains information on the following UCC AI ports:
Key | Description | Key | Description |
---|---|---|---|
1 | Scale 0 interface (15W HDD socket) | 7 | PICS (9W D socket) |
2 | Scale 1 interface (15W HDD socket) | 8 | UCC - SPA (RJ45 socket) |
3 | Scale 2 interface (15W HDD socket) | 9 | MCU (9W D plug) |
4 | Scale 3 interface (15W HDD socket) | 10 | Servo power amplifier / E-STOP (25W D socket) |
5 | Machine I/O (44W HDD socket) | 11 | Earth terminal |
6 | RS232 (9W D plug) | 12 | UCC AI power jack (6.3 mm socket) |