Navigation
REVO calibration
The REVO datum sphere is used to calibrate the REVO head as well as RSP2 V2 and RSP3-# probe configurations.
The SFP1 is calibrated using the SFA that is fixed to the MRS2 rail.
For the minimum required CMM volume please refer to the table and diagram below.
Probe type | A (in mm) |
---|---|
RSP2 V2 with RSH175 | 435* |
RSP2 V2 with RSH250 | 585* |
RSP2 V2 with RSH350 | 785* |
RSP2 V2 with RSH450 | 985* |
RSP2 V2 with RSH500 | 1085* |
* For a Ø6 mm × 10 mm stylus and the 45 mm datum sphere.
![CMM volume necessary for the REVO system calibration](/cmmsupport/knowledgebase/media/img/en/79a94295284e4db3846eca91792f10b3.jpg)