Navigation
PH1 shank mounted manual probe head
Technical specifications
Documents
Part numbers
Additional information
A manual articulating probe head with non-repeatable indexing in the B-axis and ±115° rotation in the A-axis
Shank mounted to the CMM
- Limited overtravel protection
- M8 thread probe mount that is offset from the mounting shank Z-axis
Dimensions

NOTE: Dimensions in mm (in).
Specification
Weight | 125 g (4.41 oz) |
Probe mounting | M8 thread |
Head mounting | MS range of shanks to suit CMM |
Suitable interface | PI 200-3 |
Probe status indication | 1 LED |
Cable connection | 5-pin DIN 180º socket |
A-axis indexing | Swivel of 115° locked with hexagonal key (3 mm A/F) |
B-axis indexing | 15° steps through 360° (non-repeatable) |
Overtravel break load | Adjustable from 0.2 N to locked solid |