Navigation
MH8 manual indexing probe head
Technical specifications
Documents
Part numbers
Additional information
A compact, indexing probe head designed for use on small manual CMMs
Compatible with TP20, TP6 and TP2 probes
- Universal M8 thread for probe connection
- Repeatable indexing in 168 positions in 15° steps
- The CMM operator need only qualify the required probe positions once during set up
- 50 mm (1.97 in) probe extension bar can be fitted to extend measurement capability
Dimensions

NOTE: Dimensions in mm (in).
Specification
Head mounting | Shank to suit CMM (MS range) |
Probe mounting | M8 thread |
Probe status indication | 1 LED |
Cable connection | 5-pin DIN 180° socket |
A-axis indexing | 0° to 90° in 15° repeatable steps = 7 positions |
B-axis indexing | ±180° in 15° repeatable steps = 24 positions |
Weight | 205 g (7.23 oz) |
Repeatability of position (2σ) | 1.5 μm (0.00006 in) TP2 and 10 mm (0.39 in) stylus fitted |
Maximum extension bar | 50 mm (1.97 in) PEL1 only |
Suitable head interface | PI 200-3 |