Navigation
MODUS reporter
Reporting features

Clear, concise graphical reporting | With fully user-configurable header, labels, text and images |
Multi-part inspection | A single report can provide a complete history of a series of components, including results tables and statistics. |
Fast report creation | New reports can quickly be created from scratch or based on existing layouts, using wizards that provide assistance with page layouts. |
Flexible exchange of inspection data | Results data can be output for use with 3rd party applications in a range of formats including Excel (CSV), ASCII text, DMIS, internet-friendly XML or directly to the Microsoft® SQL database. |
Statistical analysis | Users of the leading Q-DAS SPC package are fully supported with a simple, user-configurable operator's interface from which type 1 and 2 studies can be launched. |
Part number | |
MODUS online | |
MODUS - touch-trigger (IGES input, STEP input, collision detection, MODUS organiser) | A-5639-0001 |
MODUS - 3-axis scanning (IGES input, STEP input, collision detection, MODUS organiser) | A-5639-0003 |
MODUS - 5-axis scanning (IGES input, STEP input, collision detection, MODUS organiser) | A-5639-0005 |
MODUS offline | |
MODUS - touch-trigger offline | A-5639-0101 |
MODUS - 3-axis scanning offline | A-5639-0103 |
MODUS - 5-axis scanning offline | A-5639-0105 |
MODUS options | |
MODUS airfoil | M-5639-0008 |
MODUS point cloud sectioning (MPCS) | M-5639-0225 |
MODUS surface texture | M-5639-0226 |
MODUS surface texture advanced | M-5639-0227 |
MODUS gear | M-5639-0215 |
MODUS spline | M-5639-0216 |
MeasureMax client | M-5639-3500 |
MODUS upgrades | |
MODUS touch-trigger to 3-axis scanning upgrade | A-5639-5001 |
MODUS touch-trigger to 5-axis scanning upgrade | A-5639-5002 |
MODUS 3-axis scanning to 5-axis scanning upgrade | A-5639-5003 |
MODUS CAD options | |
VDA-FS import / export | M-5639-0010 |
CATIA V4 import | M-5639-0020 |
CATIA V4 import / export | M-5639-0021 |
CATIA V5 import | M-5639-0022 |
CATIA V5 import / export | M-5639-0023 |
CATIA V5 manufacturing option (includes CATIA V5 import) | M-5639-0024 |
Unigraphics import | M-5639-0030 |
Unigraphics manufacturing option (includes Unigraphics import) | M-5639-0031 |
Parasolid import / export | M-5639-0032 |
Pro/E import | M-5639-0040 |
Pro/E manufacturing option (includes Pro/E import) | M-5639-0041 |
SolidWorks import | M-5639-0050 |
MODUS educational | |
Education bundle 1 (5 seats, maintenance contract required) | A-5639-0251 |
Education bundle 2 (10 seats, maintenance contract required) | A-5639-0252 |
Education bundle 3 (20 seats, maintenance contract required) | A-5639-0253 |
MODUS maintenance | |
MODUS - touch-trigger | M-5639-0501 |
MODUS - 3-axis scanning | M-5639-0503 |
MODUS - 5-axis scanning | M-5639-0505 |
MODUS - touch-trigger offline | M-5639-0601 |
MODUS - 3-axis scanning offline | M-5639-0603 |
MODUS - 5-axis scanning offline | M-5639-0605 |
MODUS airfoil | M-5639-0508 |
MODUS point cloud sectioning (MPCS) | M-5639-0725 |
MODUS surface texture | M-5639-0726 |
MODUS surface texture advanced | M-5639-0727 |
MODUS gear | M-5639-0715 |
MODUS spline | M-5639-0716 |
VDA-FS import / export | M-5639-0510 |
CATIA V4 import | M-5639-0520 |
CATIA V4 import / export | M-5639-0521 |
CATIA V5 import | M-5639-0522 |
CATIA V5 import / export | M-5639-0523 |
CATIA V5 manufacturing option (includes CATIA V5 import) | M-5639-0524 |
Unigraphics import | M-5639-0530 |
Pro/E manufacturing option (includes Pro/E import) | M-5639-0531 |
Parasolid import / export | M-5639-0532 |
Pro/E import | M-5639-0540 |
Pro/E manufacturing option (includes Pro/E import) | M-5639-0541 |
SolidWorks import | M-5639-0550 |
Educational bundle 1 annual maintenance | M-5639-0751 |
Educational bundle 2 annual maintenance | M-5639-0752 |
Educational bundle 3 annual maintenance | M-5639-0753 |
APEXBlade | |
APEXBlade (stand-alone licence) | A-5639-0220 |
APEXBlade (add-on to existing MODUS licence) | M-5639-0220 |
APEXBlade maintenance | M-5639-0720 |
SurfitBlade | |
SurfitBlade (stand-alone licence) | A-5639-0221 |
SurfitBlade (add-on to existing MODUS licence) | M-5639-0221 |
SurfitBlade maintenance | M-5639-0721 |