Navigation
MODUS point cloud sectioner
Nominal section generation
For each section that is to be evaluated, it is necessary to create a nominal curve from the CAD model. MODUS provides this capability for any number of sections with the "Add Slice" function.
Surface section generation
MPCS is used to generate sections from the point cloud of data collected by REVO. The sections are on-surface not tip centre and remove any cosine error during data fitting.
MPCS can be used time and time again on the same measurement dataset, both at the time of measurement or in the future if further sections at different locations are required. There is no need for remeasurement of the blade.
| Part number | |
| MODUS online | |
| MODUS - touch-trigger (IGES input, STEP input, collision detection, MODUS organiser) | A-5639-0001 |
| MODUS - 3-axis scanning (IGES input, STEP input, collision detection, MODUS organiser) | A-5639-0003 |
| MODUS - 5-axis scanning (IGES input, STEP input, collision detection, MODUS organiser) | A-5639-0005 |
| MODUS offline | |
| MODUS - touch-trigger offline | A-5639-0101 |
| MODUS - 3-axis scanning offline | A-5639-0103 |
| MODUS - 5-axis scanning offline | A-5639-0105 |
| MODUS options | |
| MODUS airfoil | M-5639-0008 |
| MODUS point cloud sectioning (MPCS) | M-5639-0225 |
| MODUS surface texture | M-5639-0226 |
| MODUS surface texture advanced | M-5639-0227 |
| MODUS gear | M-5639-0215 |
| MODUS spline | M-5639-0216 |
| MeasureMax client | M-5639-3500 |
| MODUS upgrades | |
| MODUS touch-trigger to 3-axis scanning upgrade | A-5639-5001 |
| MODUS touch-trigger to 5-axis scanning upgrade | A-5639-5002 |
| MODUS 3-axis scanning to 5-axis scanning upgrade | A-5639-5003 |
| MODUS CAD options | |
| VDA-FS import / export | M-5639-0010 |
| CATIA V4 import | M-5639-0020 |
| CATIA V4 import / export | M-5639-0021 |
| CATIA V5 import | M-5639-0022 |
| CATIA V5 import / export | M-5639-0023 |
| CATIA V5 manufacturing option (includes CATIA V5 import) | M-5639-0024 |
| Unigraphics import | M-5639-0030 |
| Unigraphics manufacturing option (includes Unigraphics import) | M-5639-0031 |
| Parasolid import / export | M-5639-0032 |
| Pro/E import | M-5639-0040 |
| Pro/E manufacturing option (includes Pro/E import) | M-5639-0041 |
| SolidWorks import | M-5639-0050 |
| MODUS educational | |
| Education bundle 1 (5 seats, maintenance contract required) | A-5639-0251 |
| Education bundle 2 (10 seats, maintenance contract required) | A-5639-0252 |
| Education bundle 3 (20 seats, maintenance contract required) | A-5639-0253 |
| MODUS maintenance | |
| MODUS - touch-trigger | M-5639-0501 |
| MODUS - 3-axis scanning | M-5639-0503 |
| MODUS - 5-axis scanning | M-5639-0505 |
| MODUS - touch-trigger offline | M-5639-0601 |
| MODUS - 3-axis scanning offline | M-5639-0603 |
| MODUS - 5-axis scanning offline | M-5639-0605 |
| MODUS airfoil | M-5639-0508 |
| MODUS point cloud sectioning (MPCS) | M-5639-0725 |
| MODUS surface texture | M-5639-0726 |
| MODUS surface texture advanced | M-5639-0727 |
| MODUS gear | M-5639-0715 |
| MODUS spline | M-5639-0716 |
| VDA-FS import / export | M-5639-0510 |
| CATIA V4 import | M-5639-0520 |
| CATIA V4 import / export | M-5639-0521 |
| CATIA V5 import | M-5639-0522 |
| CATIA V5 import / export | M-5639-0523 |
| CATIA V5 manufacturing option (includes CATIA V5 import) | M-5639-0524 |
| Unigraphics import | M-5639-0530 |
| Pro/E manufacturing option (includes Pro/E import) | M-5639-0531 |
| Parasolid import / export | M-5639-0532 |
| Pro/E import | M-5639-0540 |
| Pro/E manufacturing option (includes Pro/E import) | M-5639-0541 |
| SolidWorks import | M-5639-0550 |
| Educational bundle 1 annual maintenance | M-5639-0751 |
| Educational bundle 2 annual maintenance | M-5639-0752 |
| Educational bundle 3 annual maintenance | M-5639-0753 |
| APEXBlade | |
| APEXBlade (stand-alone licence) | A-5639-0220 |
| APEXBlade (add-on to existing MODUS licence) | M-5639-0220 |
| APEXBlade maintenance | M-5639-0720 |
| SurfitBlade | |
| SurfitBlade (stand-alone licence) | A-5639-0221 |
| SurfitBlade (add-on to existing MODUS licence) | M-5639-0221 |
| SurfitBlade maintenance | M-5639-0721 |