PH10 PLUS motorised indexing heads
The range of PH10 PLUS heads increase throughput by giving automated CMMs the added capability of program controlled probe re-orientation.
The range comprises three PH10 PLUS models, each of which can carry a range of probes and extensions and can be orientated in 720 repeatable positions, giving access to the most difficult-to-reach workpiece features. This enables the inspection of features at different angles without the need for frequent, time consuming stylus cluster changes.
All three variants of the PH10 PLUS heads are supplied with a repeatability specification of just 0.4 µm (2σ) (specified at a distance of 100 mm), giving users improved positioning at the stylus tip.
PH10M PLUS
The PH10M PLUS can carry long extension bars and complex probes such as SP25M or TP7M. The highly repeatable autojoint allows rapid probe or extension bar changing without the need for re-qualification.
Length | 117 mm |
Width | 62 mm |
Weight | 620 g |
Probe mounting | Autojoint (multiwire) |
Head mounting | PH10M PLUS shank to suit CMM |
Suitable controller | |
Repeatability of position | 0.4 µm (0.00002 in) specified at a distance of 100 mm |
Total number of positions | 720 |
Maximum recommended drive torque | 0.45 Nm |
Maximum extension bar | 300 mm (11.8 in) using PAA3 extension 450 mm (17.7 in) using PAACF special order only extension |
PH10MQ PLUS
The PH10MQ PLUS is a variant of the PH10M PLUS that allows the motorised head to be attached directly to the quill with the B-axis of the head inside the quill itself.
This option provides a neater and shorter probe mount, with only the A-axis protruding from the quill.
Length | 73 mm |
Width | 80 mm |
Weight | 730 g |
Probe mounting | Autojoint (multiwire) |
Head mounting | Direct to quill |
Suitable controller | |
Repeatability of position | 0.4 µm (0.00002 in) specified at a distance of 100 mm |
Total number of positions | 720 |
Maximum recommended drive torque | 0.45 Nm |
Maximum extension bar | 300 mm (11.8 in) using PAA3 extension 450 mm (17.7 in) using PAACF special order only extension |
PH10T PLUS
The PH10T PLUS is similar to the PH10M PLUS, except that it features an M8 thread probe mount in place of the autojoint.
All M8 threaded probes, such as TP20 and TP200, and extension bars fit directly onto the head. The PH10T PLUS is fully compatible with all of Renishaw's stylus and module change systems.
Length | 103 mm |
Width | 62 mm |
Weight | 645 g |
Probe mounting | M8 thread (2-wire) |
Head mounting | Shank to suit CMM |
Suitable controller | |
Repeatability of position | 0.4 µm (0.00002 in) specified at a distance of 100 mm |
Total number of positions | 720 |
Maximum recommended drive torque | 0.45 Nm |
Maximum extension bar | 300 mm (11.8 in) using PEL4 extension |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.
Presentations
-
Presentation: PH10 PLUS motorised indexing heads
Overview of the PH10 PLUS range of indexing heads, covering applications, key design features and performance.
Product information
You may also be interested in...
You are currently looking at the PH10 PLUS motorised heads. You may also want to learn about the PH20 5-axis head….