Sandvik Capto: shank specification C8, 50 mm gauge length Product code: M-2045-0311 HSK shank: Shank specification SANDVIK CAPTO C6"This shank is designed to secure the probe into a Sandvik Capto C6 machine tool spindle. Shank gauge length A: 42.00mm (1.654 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes"[0B] HSK shank: Shank specification SANDVIK CAPTO C6 "This shank is designed to secure the probe into a Sandvik Capto C6 machine tool spindle. Shank gauge length A: 42.00mm (1.654 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes" [0B] HSK shank: Shank specification SANDVIK CAPTO C6 "This shank is designed to secure the probe into a Sandvik Capto C6 machine tool spindle. Shank gauge length A: 42.00mm (1.654 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes" [0B] Price: $1,922.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a Capto C8 machine tool spindle. Shank gauge length is 50.00 mm (1.969 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 (when not used in shank switch configuration). Technical tableGauge length A (mm)50Shank typeCaptoCaptoC6 Related products $776.00 Sandvik Capto: shank specification C6, 42 mm gauge length $1,143.00 Sandvik Capto: shank specification C5, 32 mm gauge length Shopping security Recall your cart