M2 starter kit

Product code: A-5004-5131

  • M2 starter kit
  • M2 starter kit

Quantity Price
1+ $658.00
5+ $625.10
10+ $592.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This kit contains the most commonly used styli for its thread/probe type.

Technical table

ThreadM2
Part NumberDescriptionQuantity
A-5003-0033M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm2
A-5000-3603M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus2
A-5000-4160M2 Ø3 mm ruby ball, stainless steel stem, L 20 mm, EWL 17 mm1
A-5000-4161M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm1
A-5000-7805M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mm1
A-5000-7806M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm1
A-5004-7582M2 and M3 stylus tool2
A-5004-7585M2 stainless steel extension, L 10 mm1
A-5004-7586M2 stainless steel extension, L 20 mm1

Shopping security

Powered By Payeezy

Recall your cart

loading