Ti analogue output (1 Vpp) interface for TONiC™ encoder readheads Product code: TI0000A00A TONiC analogueNo description available[0B] TONiC analogue No description available [0B] TONiC analogue No description available [0B] Price: $65.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Ti0000A00A is a Ti interface for use with TONiC readheads, in the form of a robust convenient connector. It has industry standard 1 Vpp analogue outputs and a maximum speed of 10 m/s.The Ti0000A00A has a 15-way D-type output for direct connection to the machine controller, or via an extension cable (of up to 50 m). It also features a push button to initiate readhead calibration or to switch Auto Gain Control (AGC) on/off.Ti interfaces are also available with interpolated digital output from 5 µm to 1 nm resolution. For further information please visit the TONiC series page Technical tableReadhead accessory typeInterfaces Shopping security Recall your cart